BURNDY
Image of B32D Stainless Steel Holding Die, 400 Index, 400 kcmil For Navy and Commercial
Image of B32D Stainless Steel Holding Die, 400 Index, 400 kcmil For Navy and Commercial

Stainless Steel Holding Die, 400 Index, 400 kcmil For Navy and Commercial

Brand:

Burndy

Catalog ID:

B32D

Holding Die, 400 Index, 400 kcmil, Navy and Commercial.

Product details

General

Catalog Number

B32D

Die Index

400

Die Type

B Die

Type

Die

UPC

781810009291

UPC 12 Digit

7818100092911

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads