BURNDY
Image of 08CD60 Stainless Steel Twin L Die, Index 08CD
Image of 08CD60 Stainless Steel Twin L Die, Index 08CD

Stainless Steel Twin L Die, Index 08CD

Brand:

Burndy

Catalog ID:

08CD60

L Die, Index 08CD.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 08CD

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

08CD60

Crimp Force Capacity

60 ton

Die Index

08CD

Die Type

L Die

Type

Die

UPC

621945435964

UPC 12 Digit

6219454359644

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891