BURNDY
Image of 14SH60 Stainless Steel Twin L Die, Index 14SH
Image of 14SH60 Stainless Steel Twin L Die, Index 14SH

Stainless Steel Twin L Die, Index 14SH

Brand:

Burndy

Catalog ID:

14SH60

L Die, Index 14SH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 14SH

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

14SH60

Crimp Force Capacity

60 ton

Die Index

14SH

Die Type

L Die

Type

Die

UPC

621945447028

UPC 12 Digit

6219454470288

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594

Resources and downloads