BURNDY
Image of S319 Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319
Image of S319 Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319

Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319

Brand:

Burndy

Catalog ID:

S319

S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S319

Crimp Force Capacity

15 ton

Die Index

319

Die Type

S Die

Type

Die

UPC

781810006450

UPC 12 Digit

7818100064500

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings