BURNDY
Image of UDIEKITHYGRD Stainless Steel U Die kit with 7 Dies to install HYGROUND® compression grounding connectors and U2CABT for pre-crimping ground rods
Image of UDIEKITHYGRD Stainless Steel U Die kit with 7 Dies to install HYGROUND® compression grounding connectors and U2CABT for pre-crimping ground rods

Stainless Steel U Die kit with 7 Dies to install HYGROUND® compression grounding connectors and U2CABT for pre-crimping ground rods

OR

Brand:

Burndy

Catalog ID:

UDIEKITHYGRD

U Die kit with 7 Dies to install HYGROUND® and U2CABT for pre-crimping ground rods.

Kit Includes: UC, UO, U997, PU998, U1011, U1104, U1105, U2CABT (Ground Rod Pre-Crimp Die) and CASEUDIES8 (Die Case)

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UDIEKITHYGRD

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

DIE SET

Type

U-Die Kit

UPC

781810480298

UPC 12 Digit

7818104802988

Dimensions

Dimensions

11.25 in x 7.50 in x 3.00 in

Height

3 in

Length

11.25 in

Width

7.5 in

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

(1 each) CASEUDIES8, UC, UO, U997, PU998, U1011, U1104, U1105, U2CABT

Resources and downloads