BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel X Die, Blue, Index 7, Use in OUR840 POPPER™ HYTOOL™

Brand:

Burndy

Catalog ID:

X5CRT

X Die, Blue, Index 7.

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X5CRT

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

7

Die Type

X Die

Type

Die

UPC

781810434024

UPC 12 Digit

7818104340244

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings