BURNDY
Image of S720 Steel Blackened Hexagon Twin S Die, Index 720
Image of S720 Steel Blackened Hexagon Twin S Die, Index 720
Discontinued

Steel Blackened Hexagon Twin S Die, Index 720

Brand:

Burndy

Catalog ID:

S720

Hexagon S Die, Index 720.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S720

Crimp Force Capacity

15 ton

Die Index

720

Die Type

S Die

Type

Die

UPC

781810006467

UPC 12 Digit

7818100064677

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings