Image of S725 Steel Blackened Twin S Die, Index 725
Discontinued

Steel Blackened Twin S Die, Index 725

Brand: Burndy

Catalog ID: S725

S Die, Index 725.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin S Style
  • Die Index 725

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S725

Crimp Force Capacity

15 ton

Die Index

725

Die Type

S Die

Type

Die

UPC

781810006399

UPC 14 Digit GTIN

00781810006399

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only