BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Steel Precrimp U Die, Ground Rod Dia 3/4"

Brand:

Burndy

Catalog ID:

UPRECRIMP34

Steel Precrimp U Die, Ground Rod Dia 3/4".

Die Index: U

Product details

General

Application

Crimping

Application - For Use On

Use with U2CABT Die

Catalog Number

UPRECRIMP34

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Dies

UPC

781810007952

UPC 12 Digit

7818100079522

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Steel Precrimp U Die, Ground Rod Dia 3/4"

Resources and downloads