BURNDY
Image of STKIT08 STKIT08, Packaged Kit of Various Small Terminals
Image of STKIT08 STKIT08, Packaged Kit of Various Small Terminals

STKIT08, Packaged Kit of Various Small Terminals

OR

Brand:

Burndy

Catalog ID:

STKIT08

Terminal Kit, Vinyl Insulated, Tin Plated, 8 Slot Term Kit.

STKIT08.

  • Quality terminals of various types packaged together for convenience
  • Color-coded barrels
  • Reusable, refillable case
  • Clearly marked with part numbers and descriptions on inside cover

8 slot term kit without case, Reusable and rellable container

Product details

General

Application

For packing of copper conductor terminals needed on everyday applications

Catalog Number

STKIT08

Connector Type

Small Terminal Kit

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Unplated

Sub Brand

TERMINALS

Type

Small Terminal Kit

UPC

781810553244

Dimensions

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.50 in

Dimension - Width inch

3.50 in

Dimension - Width mm

89 mm

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1