Brand: Burndy
Catalog ID: NNTR46A42A
Application
Substation
Catalog Number
NNTR46A42A
Connector Type
T-Connector
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
781810004074
UPC 14 Digit GTIN
00781810004074
Dimension - B Length fraction
3-3/4 in
Dimension - B Length inch
3.75 in
Dimension - Height fraction
3-1/2 in
Dimension - Height inch
3.44 in
Dimension - Height mm
87.4 mm
Dimension - L Length Overall mm
184 mm
Dimension - Length BB inch
3.50 in
Dimension - Length Overall inch
7.25 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Conductor - ACSR Str Run
1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil
Conductor - ACSR Str Run Range
1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil
Conductor - ACSR Str Tap
477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil
Conductor - ACSR Str Tap Range
477.0 (18/1) Pelican kcmil-795 (54/7) Condor kcmil
Conductor - AL Str Run
1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil
Conductor - AL Str Run Range
1250 kcmil-1600 kcmil
Conductor - AL Str Tap
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Tap Range
600 kcmil-900 kcmil
Conductor - Connection Combination
Cable to Cable
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
8