BURNDY
Image of NNT86A86A Substation - Aluminum Bolted T Connector
Image of NNT86A86A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNT86A86A

Product details

General

Application

Substation

Catalog Number

NNT86A86A

Connector Type

T-Connector

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810339848

UPC 12 Digit

7818103398488

Dimensions

Dimension - B Length inch

8.00 in

Dimension - Height inch

8.00 in

Dimension - Height mm

203.2 mm

Dimension - L Length Overall mm

435 mm

Dimension - Length BB inch

8.00 in

Dimension - Length Overall inch

17.13 in

Dimension - Width inch

8.25 in

Dimension - Width mm

210 mm

Conductor Related

Conductor - AL Tube Std Run

6 IPS

Conductor - AL Tube Std Run Range

6 IPS

Conductor - AL Tube Std Tap

6 IPS

Conductor - AL Tube Std Tap Range

6 IPS

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads