BURNDY
Image of NAR48A4N Substation - Aluminum Bolted Terminal
Image of NAR48A4N Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NAR48A4N

Al Bolted Terminal, Connection Type: Cable to Pad, Al Str. Range: 1500-2000 Kcmil, Al. ACSR: 1272-1780 Kcmil, Pad width: 3 IN.

  • Aluminum alloy terminal for joining a wide range of copper or aluminum cable to copper or aluminum pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • Pad drilling conforms to NEMA standards
  • 1-wrench installation

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Conductor Clamping Hardware: 3/4 IN, Wire Type: ACSR, Aluminum, Copper, Pad Configuration: Straight Offset, Installation Torque: 300 IN-LB

Product details

General

Application

Substation

Catalog Number

NAR48A4N

Clamping Element Design

Body And Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAR-A

UPC

781810004203

UPC 12 Digit

7818100042033

Dimensions

Dimension - B Length inch

4.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

4

Dimension - Height inch

3.94 in

Dimension - Height mm

100.1 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.88 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Thread Size

1/2

Dimension - Width inch

3.88 in

Dimension - Width mm

99 mm

Conductor Related

Conductor - ACSR Str Size

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil

Conductor - ACSR Str Size Range

1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil

Conductor - AL Str Size

1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1500 kcmil-2000 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads