BURNDY
Image of CP48AL6 Substation - Aluminum Parallel Groove Clamp
Image of CP48AL6 Substation - Aluminum Parallel Groove Clamp

Substation - Aluminum Parallel Groove Clamp

Brand:

Burndy

Catalog ID:

CP48AL6

Product details

General

Application

Substation

Catalog Number

CP48AL6

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lb-in

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810269619

UPC 12 Digit

7818102696199

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - ACSR Str Size

1590 (54/19) Falcon kcmil

Conductor - ACSR Str Size Range

1590 (54/19) Falcon kcmil

Conductor - AL Str Size

1700 kcmil;1750 kcmil;2000 kcmil

Conductor - AL Str Size Range

1700 kcmil-2000 kcmil

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads