BURNDY
Image of S2GBP445A8 Substation - Aluminum Rigid Spacer
Image of S2GBP445A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP445A8

Product details

General

Application

Substation

Catalog Number

S2GBP445A8

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810337783

UPC 12 Digit

7818103377833

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil

Conductor - ACSR Str Size Range

954 (45/7) Rail kcmil-1033.5 (45/7) Ortolan kcmil

Conductor - AL Str Size

1033 kcmil;1100 kcmil;1113 kcmil

Conductor - AL Str Size Range

1033 kcmil-1113 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads