BURNDY
Image of S2GBP495A8 Substation - Aluminum Rigid Spacer
Image of S2GBP495A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP495A8

Product details

General

Application

Substation

Catalog Number

S2GBP495A8

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810369371

UPC 12 Digit

7818103693711

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - L Length Overall mm

272 mm

Dimension - Length Overall inch

10.69 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads