BURNDY
Image of S2GBP483A12 Substation - Aluminum Rigid Spacer
Image of S2GBP483A12 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP483A12

Two Conductor 12 IN Spacer, 2050 kcmil ACSR, 2000 kcmil-2250 kcmil AAC, 550kV.

Product details

General

Application

Substation

Catalog Number

S2GBP483A12

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810219713

UPC 12 Digit

7818102197133

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.737 in

Dimension - Diameter Min Size inch

1.632 in

Dimension - Height mm

77 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

2050 (76/19) kcmil

Conductor - ACSR Str Size Range

2050 (76/19) kcmil

Conductor - AL Str Size

2000 kcmil;2250 kcmil

Conductor - AL Str Size Range

2000 kcmil-2250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

6