BURNDY
Image of S2GBP44A12B4 Substation - Aluminum Rigid Spacer
Image of S2GBP44A12B4 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP44A12B4

Product details

General

Application

Substation

Catalog Number

S2GBP44A12B4

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810279069

UPC 12 Digit

7818102790699

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

2.71 in

Dimension - Height mm

68.8 mm

Dimension - L Length Overall mm

420 mm

Dimension - Length Overall inch

16.52 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil

Conductor - ACSR Str Size Range

795 (54/7) Condor kcmil-874.5 (54/7) Crane kcmil

Conductor - AL Str Size

954 kcmil

Conductor - AL Str Size Range

954 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads