BURNDY
Image of S2GBP41A6 Substation - Aluminum Rigid Spacer
Image of S2GBP41A6 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP41A6

Two Conductor 6 IN Spacer, 715.5(24/7) kcmil-715.5(26/7) kcmil ACSR, 795 kcmil-874.5 kcmil AAC, 550kV.

Product details

General

Application

Substation

Catalog Number

S2GBP41A6

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810278093

UPC 12 Digit

7818102780933

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

3.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

193 mm

Dimension - Length Overall inch

7.58 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

715.5 (24/7) kcmil;715.5 (26/7) kcmil

Conductor - ACSR Str Size Range

715.5 (24/7) kcmil-715.5 (26/7) kcmil

Conductor - AL Str Size

795 kcmil;800 kcmil;874.5 kcmil

Conductor - AL Str Size Range

795 kcmil-874.5 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings