BURNDY
Image of S2GBPA486A Substation - Aluminum Rigid Spacer
Image of S2GBPA486A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBPA486A

Product details

General

Application

Substation

Catalog Number

S2GBPA486A

Connector Type

Spacer

Material

Aluminum Alloy

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

UPC

781810283325

UPC 12 Digit

7818102833255

Dimensions

Dimension - B Length inch

4.00 in

Dimension - D inch

4.50 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

5.59 in

Dimension - Height inch

7.15 in

Dimension - Height mm

181.6 mm

Dimension - L Length Overall mm

518 mm

Dimension - Length Overall inch

20.38 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2