BURNDY
Image of S2R493A6BCH Substation - Aluminum Rigid Spacer
Image of S2R493A6BCH Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R493A6BCH

Product details

General

Application

Substation

Catalog Number

S2R493A6BCH

Clamping Element Design

2 Piece Design

Connector Type

Spacer

Installation Torque Recommended in-lb

660 LBS/in

Material

Aluminum Alloy, Cast

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

UPC

781810489291

UPC 12 Digit

7818104892911

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

3.62 in

Dimension - Height mm

91.9 mm

Dimension - L Length Overall mm

238 mm

Dimension - Length Overall inch

9.38 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - AL Str Size Range

3000 kcmil

Conductor - Connection Combination

Cable Spacer

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads