BURNDY
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S3GBP45A

Product details

General

Application

Substation

Catalog Number

S3GBP45A

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810209820

UPC 12 Digit

7818102098200

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.333 in

Dimension - Diameter Min Size inch

1.246 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil

Conductor - ACSR Str Size Range

1033.5 (54/7) Curlew kcmil-1192.5 (54/19) Grackle kcmil

Conductor - AL Str Size

1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil

Conductor - AL Str Size Range

1192 kcmil-1272 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads