BURNDY
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S3GBP48A13GS

Product details

General

Application

Substation

Catalog Number

S3GBP48A13GS

Connector Type

Spacer

Material

Aluminum Alloy

Plating Type

Unplated

UPC

781810529362

UPC 12 Digit

7818105293622

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

13.89 in

Dimension - Height mm

353 mm

Dimension - L Length Overall mm

399 mm

Dimension - Length Overall inch

15.69 in

Conductor Related

Conductor - ACSR Str Size Range

1590 (45/7) kcmil-1750 (84/19) kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1