BURNDY
Image of SH2GBP41A512B2 Substation - Aluminum Rigid Spacer
Image of SH2GBP41A512B2 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

SH2GBP41A512B2

Product details

General

Application

Substation

Catalog Number

SH2GBP41A512B2

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Cap mounting kit (w/o nuts)

Material

Aluminum Alloy

Mounting Hardware

5/8-11 x 1" GS

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

2

Plated

N

Plating Type

Unplated

UPC

781810278079

UPC 12 Digit

7818102780799

Dimensions

Bolt Circle Diameter

5 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15.00 in

Dimension - Width inch

6.25 in

Dimension - Width mm

159 mm

Conductor Related

Conductor - ACSR Str Size

715.5 (24/7) Stilt

Conductor - ACSR Str Size Range

715.5 (24/7) Stilt

Conductor - AL Str Size

795;874.5

Conductor - AL Str Size Range

795-874.5

Conductor - Connection Combination

Base to Cable

Conductor Spacing

12 in

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads