BURNDY
SCBA_CORONA_BELL_PHOTO_BW
SCBA_CORONA_BELL_PHOTO_BW

Substation - Aluminum Welded Corona Bell

Brand:

Burndy

Catalog ID:

SCB23ACG1

Product details

General

Application

Substation

Catalog Number

SCB23ACG1

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

621945114807

UPC 12 Digit

6219451148077

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15.00 in

Dimension - Width inch

20.00 in

Dimension - Width mm

508 mm

Conductor Related

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1