BURNDY
QGFL26_Photo_ColorCYMK
QGFL26_Photo_ColorCYMK

Substation - Copper Bar Tap

Brand:

Burndy

Catalog ID:

QGFL39B1

Bartap, 350 - 750 kcmil, Cable To Flat.

  • High copper alloy BARTAP™ for joining a range of cable to bar or pad
  • 1-wrench installation

Features: High Copper Alloy BARTAP For Joining A Range Of Cable To Bar Or Pad, One-Wrench Installation, Conductor Clamping Hardware: 1/2 IN, Wire Type: Copper, Installation Torque: 480 IN-LB

Product details

General

Application

Substation

Catalog Number

QGFL39B1

Connector Type

Bus Bar Clamp and Accessories

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

BARTAP

Trade Name

BARTAP™

Type

QGFL

UPC

781810005880

UPC 12 Digit

7818100058800

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Height fraction

3-1/4 in

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Conductor Related

Conductor - Copper Str Size

350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

350 kcmil-750 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1