BURNDY
Image of NS1616HC Substation - Copper Coupler - Straight
Image of NS1616HC Substation - Copper Coupler - Straight

Substation - Copper Coupler - Straight

Brand:

Burndy

Catalog ID:

NS1616HC

Product details

General

Application

Substation

Catalog Number

NS1616HC

Connector Type

Couplers

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810053706

UPC 12 Digit

7818100537066

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Height inch

2.57 in

Dimension - Height mm

65.3 mm

Dimension - L Length Overall mm

146 mm

Dimension - Length BB inch

2.69 in

Dimension - Length Overall inch

5.75 in

Dimension - Width inch

3.50 in

Dimension - Width mm

89 mm

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Run

1 1/4 IPS

Conductor - Copper Tube Std Size

1 1/4 IPS

Conductor - Copper Tube Std Size Range

1 1/4 IPS

Conductor - Copper Tube Std Tap

1 1/4 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

12