BURNDY
Image of XP2020 Substation - Copper Expansion Coupler
Image of XP2020 Substation - Copper Expansion Coupler

Substation - Copper Expansion Coupler

Brand:

Burndy

Catalog ID:

XP2020

Product details

General

Application

Substation

Catalog Number

XP2020

Connector Type

Couplers

Installation Torque Recommended in-lb

660 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810005095

UPC 12 Digit

7818100050955

Dimensions

Dimension - Height inch

7.75 in

Dimension - Height mm

196.9 mm

Dimension - L Length Overall mm

343 mm

Dimension - Length BB inch

4.00 in

Dimension - Length Overall inch

13.50 in

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Size

3 IPS

Conductor - Copper Tube Std Size Range

3 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings