BURNDY
Image of N11DR6744T12TN Substation - Copper Stud Connector
Image of N11DR6744T12TN Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

N11DR6744T12TN

Product details

General

Application

Substation

Catalog Number

N11DR6744T12TN

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810376409

UPC 12 Digit

7818103764099

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1