BURNDY
Image of T1010BF T1010BF, Uninsulated Block Fork Terminal For 12 - 10 AWG
Image of T1010BF T1010BF, Uninsulated Block Fork Terminal For 12 - 10 AWG

T1010BF, Uninsulated Block Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

T1010BF

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

Product details

General

Catalog Number

T1010BF

Connector Type

Block Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810530696

UPC 12 Digit

7818105306966

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#8;#9;#10

Dimension - Z (inch)

0.85 in

Conductor Related

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100

Resources and downloads