BURNDY
T-LF_Image
T-LF_Image

T1010LF, Uninsulated Locking Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

T1010LF

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from copper alloy, permits many installation while maintaining proper spring retention of forks

Product details

General

Catalog Number

T1010LF

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810530702

UPC 12 Digit

7818105307022

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#8;#9;#10

Dimension - Z (inch)

0.29 in

Conductor Related

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

100