BURNDY
TF
TF

T1014F, Uninsulated Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

T1014F

Uninsulated Fork Terminal For 12 - 10 AWG.

T1014F.

  • Type T-F uninsulated fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork style permits rapid installation of the terminal under screw head without completely removing screw
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion

Product details

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1014F

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

T-F

UPC

781810722145

UPC 12 Digit

7818107221455

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.39 in

Conductor Related

Conductor - Copper Str Size

14 AWG;10 AWG (Str.);12 AWG (Sol.);10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads