BURNDY
T-LF_Image
T-LF_Image

T1410LF, Uninsulated Locking Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

T1410LF

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from copper alloy, permits many installation while maintaining proper spring retention of forks

Product details

General

Catalog Number

T1410LF

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Fork

Trade Name

HYLUG™

UPC

781810530764

UPC 12 Digit

7818105307644

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

21

Dimension - Length Overall inch

0.83 in

Dimension - Pad Width inch

0.32 in

Dimension - Strip Length inch

9/32

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.30 in

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100