BURNDY
Image of T146BF T146BF, Uninsulated Block Fork Terminal For 16 - 14 AWG
Image of T146BF T146BF, Uninsulated Block Fork Terminal For 16 - 14 AWG

T146BF, Uninsulated Block Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

T146BF

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

Product details

General

Catalog Number

T146BF

Connector Type

Block Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810530771

UPC 12 Digit

7818105307711

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

21

Dimension - Length Overall inch

0.81 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

9/32

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.81 in

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100

Resources and downloads