BURNDY
T3 Tech 12T Battery Crimper, C-Head, Milwaukee Batteries
Image of PAT750T3UW5W2 T3 Tech 12T Battery Crimper, C-Head, Milwaukee Batteries
Image of PAT750T3UW5W2 T3 Tech 12T Battery Crimper, C-Head, Milwaukee Batteries
New

T3 Tech 12T Battery Crimper, C-Head, Milwaukee Batteries

Brand: Burndy

Catalog ID: PAT750T3UW5W2

PATRIOT® Series, T3 Technology 12-Ton Battery Crimper, C-Head, Uncovered, Case, Milwaukee (2) 5Ah 18V Li-ion Batteries, AC Charger

The 12-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its C-head design, 1.65” jaw opening and patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors, crimps a vast range from #14 Sol - 750 kcmil. UL Listed Connections when used with the BURNDY® Engineered System.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-head with 1.65" jaw opening with 355° head rotation
  • Used with U dies
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts Milwaukee Lithium-ion Batteries

General

Application

Crimping

Application - For Use On

Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding

Battery Type

5.0Ah 18V Li-Ion Milwaukee

Catalog Number

PAT750T3UW5W2

Container Type

Hard Case

Crimp Force Capacity

12 ton

Die Type

U Die

Power Source

120V-AC Charger

Product Type

12-Ton

Trade Name

PATRIOT®

Type

Crimper

UPC

621945759558

Dimensions

Dimensions

15.75 in x 3.25 in x 15.05 in

Height

15.05 in

Length

15.75 in

Weight

14.85 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Force Related

Crimp Force Capacity

12 ton

Operational

Battery Type

5.0Ah 18V Li-Ion Milwaukee

Power Source

120V-AC Charger

Logistics

Carton Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case