

Brand: Burndy
Catalog ID: PAT46T3LUW000
The 15-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its latch head design and 2.00" ram travel, can crimp a vast range from #8 AWG – 1500 kcmil.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
No Batteries Included, Milwaukee Power
Catalog Number
PAT46T3LUW000
Container Type
No Case
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
Power Source
No Charger
Product Type
15-Ton
Trade Name
PATRIOT®
Type
Crimper
UPC
621945758636
Dimensions
18.59 in x 3.26 in x 15.48 in
Height
15.48 in
Length
18.59 in
Weight
16 lb
Width
3.26 in
Operating Voltage
18 VDC
Crimp Force Capacity
15 ton
Battery Type
No Batteries Included, Milwaukee Power
Power Source
No Charger
Carton Quantity
1
Package Contents
Crimper, Lanyard