BURNDY
QA
QA

Tin Plated Heavy Duty Copper Lug Connector

Brand:

Burndy

Catalog ID:

QA26BTN

Heavy Duty, Compact, Cu Mechanical Terminal , 1/0-2/0 Str. Commercial Cable, 100-125 Navy, 1 Hole, Tin Plated.

Product details

General

Catalog Number

QA26BTN

Connector Type

Single Clamp

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810092835

UPC 12 Digit

7818100928355

Dimensions

Dimension - D inch

0.94 in

Dimension - Height fraction

1.12 in

Dimension - Height inch

1.12 in

Dimension - Height mm

28.4 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.81 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

100 (61) Navy;125 (61) Navy

Conductor - Copper Str Navy Size Range

100 (61) Navy-125 (61) Navy

Conductor - Copper Str Size

1/0 ;2/0 AWG

Conductor - Copper Str Size Range

1/0 -2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

42

Resources and downloads

Customer Notices

Sales Drawings