BURNDY
QA
QA

Tin Plated Heavy Duty Two Hole Mounting Copper Lug Connector

Brand:

Burndy

Catalog ID:

QA262NTN

Heavy Duty, Compact, Cu Mechanical Terminal For Joining a Wide Range of Cable to Equipment Pads, 2/0 - 1/0 Str., 2 Pad Holes, Tin Plated.

Product details

General

Catalog Number

QA262NTN

Connector Type

Single Clamp

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810463994

UPC 12 Digit

7818104639944

Dimensions

Dimension - B Length fraction

47/50 in

Dimension - B Length inch

0.94 in

Dimension - Cross Flats inch

0.69 in

Dimension - D inch

3.12 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-4/25 in

Dimension - Height inch

1.16 in

Dimension - Height mm

29.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

106 mm

Dimension - Length Overall inch

4.19 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.00 in

Dimension - Width inch

0.81 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

1/0 ;2/0 AWG

Conductor - Copper Str Size Range

1/0 -2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Sales Drawings