BURNDY
Image of TMH149 TMH149, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH149 TMH149, DURIUM™ Silicon Bronze Hardware Kit

TMH149, DURIUM™ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH149

DURIUM™ SILICON BRONZE HARDWARE KITS.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH149

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810255537

UPC 12 Digit

7818102555377

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)