BURNDY
Image of TMH26 TMH26, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH26 TMH26, DURIUM™ Silicon Bronze Hardware Kit

TMH26, DURIUM™ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH26

DURIUM™ Silicon Bronze Hardware Kit.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH26

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810481387

UPC 12 Digit

7818104813877

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)