BURNDY
Image of TMH69 TMH69, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH69 TMH69, DURIUM™ Silicon Bronze Hardware Kit

TMH69, DURIUM™ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH69

Durium Silicon Bronze Hardware, Connector mounting hardware,installation torque:480 in lbs.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

DURIUM silicon bronze material provides long lasting corrosion resistance.

Product details

General

Application

The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.

Catalog Number

TMH69

Connector Type

Hardware

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Silicon Bronze Hardware Kits

UPC

781810000014

UPC 12 Digit

7818100000144

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

4176

Resources and downloads