BURNDY
TN-YAESF-Yellow_Photo_CYMK
TN-YAESF-Yellow_Photo_CYMK

TN108F, Nylon Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TN108F

Nylon Fork Terminal For 12 - 10 AWG.

TN108F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Application

Power Connector

Catalog Number

TN108F

Color Code

Yellow

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

TN-F

UPC

781810732144

Dimensions

Cable Insulation Diameter Maximum

0.209 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.01 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Range

#10 AWG to #12 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads