BURNDY
Image of TP1010FBG25 TP1010FBG25, Vinyl Fork Terminal For 12 - 10 AWG
Image of TP1010FBG25 TP1010FBG25, Vinyl Fork Terminal For 12 - 10 AWG

TP1010FBG25, Vinyl Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TP1010FBG25

Cu Fork TongueTerminal, Smooth Entry, 10-12 AWG, 600 V, #10 Spade, 1.07" L, 0.41" W, Vinyl Insul, Tin Plated, Yellow(Insul Color), 25 Pcs./Bag.

TP1010FBG25.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Application

The Type TP-F is a fork tongue variation of the TP design and makes installation easier

Catalog Number

TP1010FBG25

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

TP-F

UPC

781810486337

UPC 12 Digit

7818104863377

Dimensions

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

1.07 in

Dimension - Pad Width inch

0.41 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.31 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads