BURNDY
Image of TP1014F TP1014F, Vinyl Fork Terminal For 12 - 10 AWG
Image of TP1014F TP1014F, Vinyl Fork Terminal For 12 - 10 AWG

TP1014F, Vinyl Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TP1014F

Vinyl Fork Terminal For 12 - 10 AWG.

TP1014F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

TP1014F

Color Code

Yellow

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Trade Name

VINYLUG™

UPC

621945047105

UPC 12 Digit

6219450471055

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

13/50

Dimension - Hole Size inch

0.26 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.26 in

Dimension - Pad Width inch

0.47 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.46 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Resources and downloads