BURNDY
Image of TP108LF TP108LF, Vinyl Locking Fork Terminal For 12 - 10 AWG
Image of TP108LF TP108LF, Vinyl Locking Fork Terminal For 12 - 10 AWG

TP108LF, Vinyl Locking Fork Terminal For 12 - 10 AWG

OR

Brand:

Burndy

Catalog ID:

TP108LF

Vinyl Locking Fork Terminal For 12 - 10 AWG.

TP108LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

Features: Type TP-LF Is A Variation Of The Type TP Design And Employs A Locking Fork Tongue For Fast Installation And Security, 600 V Maximum, 105 DEG C Maximum, Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, Insulation Diameter (maximum): 0.28 IN, Temperature Rating: 105 DEG C Maximum, Tape Mounted Catalog Number: BA10EL8, Installation Tool: Ratchet: MR8-89-1, M8ND Tool With N10ET-23 Die, Bulk Catalog Number: BA10EL8, Color Code: Yellow, Wire Strip Length: 19/64 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product details

General

Application

For Fast Installation And Security

Catalog Number

TP108LF

Color Code

Yellow

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-LF, Locking

UPC

781810713853

UPC 12 Digit

7818107138533

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.07

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads