BURNDY
Image of TP146BF TP146BF, Vinyl Block Fork Terminal For 16 - 14 AWG
Image of TP146BF TP146BF, Vinyl Block Fork Terminal For 16 - 14 AWG

TP146BF, Vinyl Block Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

TP146BF

Vinyl Block Fork Terminal For 16 - 14 AWG.

TP146BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

Features: VINYLUG Type TP Is Designed For Commercial And Light Duty Industrial Control And Power Circuit Applications, Supplied With An Expanded Polyvinyl Chloride (PVC) Insulation Shroud, Many Tongue Variations And Rated 600 V Makes TP Terminals Versatile And Economical, Expanded Insulation Support Accepts Standard And Large Wire Diameters, Lowers Inventory Requirements, Permits Greater Flexibility And Provides Insulation Support, Funnel Entry: Easy Wire Insertion, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove Serrations In The Inner Barrel: Provides Added Holding Strength And Better Conductivity Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, 600 V Maximum, 105 DEG C Maximum, Insulation Diameter (maximum): 0.18 IN, Wire Strip Length: 13/64 IN, Color Code: Blue, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product details

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP146BF

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

VINYLUG™

Type

Fork Tongue

UPC

781810524343

UPC 12 Digit

7818105243433

Dimensions

Cable Insulation Diameter Maximum

0.19 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.93 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

13/64 in

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.30 in

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads