BURNDY
Image of TP16516 TP16516, Vinyl Ring Terminal For 22 - 16 AWG
Image of TP16516 TP16516, Vinyl Ring Terminal For 22 - 16 AWG

TP16516, Vinyl Ring Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

TP16516

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

Features: VINYLUG Type TP Is Designed For Commercial And Light Duty Industrial Control And Power Circuit Applications, Supplied With An Expanded Polyvinyl Chloride (PVC) Insulation Shroud, Many Tongue Variations And Rated 600 V Makes TP Terminals Versatile And Economical, 105 DEG C Maximum, Expanded Insulation Support Accepts Standard And Large Wire Diameters: Lowers Inventory Requirements, Permits Greater Flexibility And Provides Insulation Support, Funnel Entry: Easy Wire Insertion, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove Serrations In The Inner Barrel: Provides Added Holding Strength And Better Conductivity, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Wire Strip Length: 13/64 IN, Color Code: Red, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product details

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP16516

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

Ring Tongue

UPC

781810524374

UPC 12 Digit

7818105243744

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - Pad Width inch

0.47 in

Dimension - Strip Length inch

13/64

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.41 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Size

22 - 16 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

50