BURNDY
Image of TP1810FBG25 TP1810FBG25, Vinyl Fork Terminal For 22 - 18 AWG
Image of TP1810FBG25 TP1810FBG25, Vinyl Fork Terminal For 22 - 18 AWG

TP1810FBG25, Vinyl Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

TP1810FBG25

Vinyl Fork Terminal For 22 - 18 AWG.

TP1810FBG25.

600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

TP1810FBG25

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

UPC

781810486535

UPC 12 Digit

7818104865355

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.74 in

Dimension - Pad Width inch

0.36 in

Dimension - Stud Size inch

#8;#10

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG

Conductor - Copper Str Size Range

20 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads