BURNDY
Trefoil Cable Cleat, Heavy‑Duty, AL, 2.32–2.60", 59–66 mm
Image of ALTHD059066 Trefoil Cable Cleat, Heavy‑Duty, AL, 2.32–2.60", 59–66 mm
*Representative image
Image of ALTHD059066 Trefoil Cable Cleat, Heavy‑Duty, AL, 2.32–2.60", 59–66 mm
play
360 View
play
ALTHD Cable Cleat Install
+2
Image of ALTHD059066 Trefoil Cable Cleat, Heavy‑Duty, AL, 2.32–2.60", 59–66 mm
New

Trefoil Cable Cleat, Heavy‑Duty, AL, 2.32–2.60", 59–66 mm

Brand: Burndy

Catalog ID: ALTHD059066

Heavy‑Duty Trefoil Aluminum Cable Cleats, for cable diameters 2.32–2.60", 59–66 mm in trefoil formations

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 103kA peak short circuit rating
  • 5083 Aluminum cleat with LSF base, booster, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91 in
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

ALTHD059066

Duty

Heavy

Material

Aluminum

Operating Temperature

-60°C to +60 °C

Product Type

Trefoil

Type

Trefoil

UPC

621945753761

Dimensions

Height

5.9 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.98 lb

Width

6.3 in

Electrical Ratings

Duty

Heavy

Short Circuit Rating

103 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C