BURNDY
Trefoil Cable Cleat, Heavy‑Duty, SS, 2.17–2.44", 55–62 mm
Image of SSTHD055062 Trefoil Cable Cleat, Heavy‑Duty, SS, 2.17–2.44", 55–62 mm
*Representative image
Image of SSTHD055062 Trefoil Cable Cleat, Heavy‑Duty, SS, 2.17–2.44", 55–62 mm
play
360 View
play
SSTHD Cable Cleat Install
+2
Image of SSTHD055062 Trefoil Cable Cleat, Heavy‑Duty, SS, 2.17–2.44", 55–62 mm
New

Trefoil Cable Cleat, Heavy‑Duty, SS, 2.17–2.44", 55–62 mm

Brand: Burndy

Catalog ID: SSTHD055062

Heavy‑Duty Trefoil Stainless Steel Cable Cleat, for cable diameters 2.17–2.44", 55–62 mm within trefoil formations for highest short circuit faults

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 190kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, boosters, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91"
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSTHD055062

Duty

Heavy

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Trefoil

Type

Trefoil

UPC

621945754980

Dimensions

Height

5.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.78 lb

Width

6 in

Electrical Ratings

Duty

Heavy

Short Circuit Rating

190 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C